Z12/d1xl1 | Ball bearings | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z12/d1xl1

Ball guide bush

Z12/d1xl1

62 HRC
1.3505

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

C max.H l5 l4 l3 l2 d4 d3 d1 l1 Product CAD data
1680 50 2,1 6 18 24 26 22 12 40 Z12/12x40
2280 82 2,1 6 18 24 26 22 12 56 Z12/12x56
3450 44 3 11 23 34 35 30 18 45 Z12/18x45
4200 66 3 11 23 34 35 30 18 56 Z12/18x56
5100 96 3 11 23 34 35 30 18 71 Z12/18x71
7600 32 4,8 21 33 54 52 46 30 56 Z12/30x56
9800 70 4,8 21 33 54 52 46 30 75 Z12/30x75
11900 110 4,8 21 33 54 52 46 30 95 Z12/30x95