Z13/d1xl2xl3 | Ball bearings | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z13/d1xl2xl3

Linear ball bearing

Z13/d1xl2xl3

max. 180°C
60-62 HRC (1.7131)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l1 d4 d3 d1 l2 l3 Product CAD data
6 21 24 20 10 12 9 Z13/10x12x9
6 26 24 20 10 17 9 Z13/10x17x9
6 26 28 24 12 17 9 Z13/12x17x9
6 29 28 24 12 17 12 Z13/12x17x12
6 34 36 32 18 22 12 Z13/18x22x12
6 39 36 32 18 22 17 Z13/18x22x17
6 29 43 39 24 17 12 Z13/24x17x12
6 44 43 39 24 27 17 Z13/24x27x17
6 49 43 39 24 27 22 Z13/24x27x22
6 39 54 50 30 22 17 Z13/30x22x17