Z092/b1xl1xh1 | Locking elements | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z092/b1xl1xh1

Square interlock, female

Z092/b1xl1xh1

53 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h2 a2 l2 d1 b1 l1 h1 Product CAD data
4 22 22 12 M5 20 20 10 Z092/20x20x10
4 22 22 12 M5 20 40 10 Z092/20x40x10
5 26 26 13 M6 25 25 12 Z092/25x25x12
5 26 26 13 M6 25 40 12 Z092/25x40x12
6 34 34 15 M8 32 32 16 Z092/32x32x16
6 34 34 15 M8 32 50 16 Z092/32x50x16