Z0511/d1 | round | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0511/d1

Centring piece, round, female component

Z0511/d1

54 HRC
1.2067
~ DIN ISO 8406

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 t1 a2 a1 l2 l1 d2 d1 Product CAD data
Z31/3x12 5 0,5 11,5 7,5 3,5 M4 10 Z0511/10
Z31/3x16 5 1 17 7,5 8,5 M4 12 Z0511/12
Z31/4x14 7 1 17 8 6 M5 14 Z0511/14
Z31/4x14 7 1 17 8 5,8 M5 16 Z0511/16
Z31/6x20 10 1 27 9,5 10,6 M8 20 Z0511/20
Z31/6x20 11 1 27 11 9,2 M8 25 Z0511/25
Z31/6x20 11 1 27 11 9,2 M8 26 Z0511/26
Z31/8x25 16 1 36 13 12,2 M10 30 Z0511/30
Z31/8x25 16 1 36 13 12,2 M10 32 Z0511/32
Z31/8x30 20 1 46 13 16,8 M10 42 Z0511/42