Z0512/d1 | round | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0512/d1

Centring piece, round, male component

Z0512/d1

54 HRC
1.2067
~ DIN ISO 8406

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 h1 a2 a1 l2 l1 d2 d1 Product CAD data
Z31/3x20 4 0,5 11,5 8 6,6 M4 10 Z0512/10
Z31/3x25 4,5 1 17 8 9,6 M4 12 Z0512/12
Z31/4x25 6 1 17 7,5 12,4 M5 14 Z0512/14
Z31/4x25 6 1 17 7,5 12,4 M5 16 Z0512/16
Z31/6x40 9 1 27 12 19,7 M8 20 Z0512/20
Z31/6x40 10 1 27 11 19,7 M8 25 Z0512/25
Z31/6x40 10 1 27 11 19,7 M8 26 Z0512/26
Z31/8x55 14 1 36 15 25 M10 30 Z0512/30
Z31/8x55 14 1 36 15 25 M10 32 Z0512/32
Z31/8x70 18 1 46 16 27 M10 42 Z0512/42