Z051/d1 | round | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z051/d1

Locating unit, conical

Z051/d1

54 HRC
1.2067
DIN ISO 8406

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos4 Pos3 h1 t1 a2 a1 l4 l3 l2 l1 d2 d1 Product CAD data
Z31/3x12 Z31/3x20 4 5 0,5 11,5 3,5 7,5 8 6,6 M4 10 Z051/10
Z31/3x16 Z31/3x25 4,5 5 1 17 8,5 7,5 8 9,6 M4 12 Z051/12
Z31/4x14 Z31/4x25 6 7 1 17 6 8 7,5 12,4 M5 14 Z051/14
Z31/4x14 Z31/4x25 6 7 1 17 5,8 8 7,5 12,4 M5 16 Z051/16
Z31/6x20 Z31/6x40 9 10 1 27 10,6 9,5 12 19,7 M8 20 Z051/20
Z31/6x20 Z31/6x40 10 11 1 27 9,2 11 11 19,7 M8 25 Z051/25
Z31/6x20 Z31/6x40 10 11 1 27 9,2 11 11 19,7 M8 26 Z051/26
Z31/8x25 Z31/8x55 14 16 1 36 12,2 13 15 25 M10 30 Z051/30
Z31/8x25 Z31/8x55 14 16 1 36 12,2 13 15 25 M10 32 Z051/32
Z31/8x30 Z31/8x70 18 20 1 46 16,8 13 16 27 M10 42 Z051/42