Z056/d1 | round | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z056/d1

Holding disc

Z056/d1

50 HRC
1.0715

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 h1 d3 d2 d1 Product CAD data
3,2 5 16 5,5 14 Z056/14
6,3 9 25,5 9 20 Z056/20
6,3 9 31,5 9 26 Z056/26
6,3 10 35,5 11 30 Z056/30
6,3 10 47,5 11 42 Z056/42