Z061/d1 | round | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z061/d1

Locating unit, round

Z061/d1

49 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 t3 a2 a1 l5 l3 d4 d3 d2 d1 Product CAD data
10,5 11,5 36 4,5 12,5 14,5 4 M10 M8 30 Z061/30
14,5 15,5 46 5,5 13,5 13,5 5 M10 M8 42 Z061/42
17,5 18,5 56 7,5 19,5 18,5 6 M12 M10 54 Z061/54
27,5 28,5 76 7,5 21,5 27,5 8 M16 M14 80 Z061/80