Z083/d1 | round | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
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
Z083/d1

Locating unit, DLC

Z083/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n6 Pos6 n5 Pos5 n4 Pos4 n3 Pos3 Typ1 a3 a2 b1 l6 l5 l3 l2 l1 d6 d5 d3
1 Z25/2x6 1 Z25/2x6 1 Z31/2,5x12 1 Z31/2,5x16 2 - 3,5 6,5 8,4 4,4 6 4 10,5 - 2 M4
1 Z25/2x6 1 Z25/2x6 1 Z31/3x10 1 Z31/3x20 2 - 4 7,5 5,5 7,5 6 4 12,5 - 2 M4
1 Z25/2x6 1 Z25/2x6 1 Z31/3x10 1 Z31/3x25 2 - 5 8,5 5,5 8,5 8 6 14,5 - 2 M4
1 Z25/3x8 1 Z25/3x8 1 Z31/4x10 1 Z31/4x25 1 3,5 5 9 5,9 4,9 8 8 16,5 3 3 M5
1 Z25/3x8 1 Z25/3x8 1 Z31/6x10 1 Z31/6x40 1 4,5 7 12 7,9 7,9 14 12 26,5 3 3 M8
1 Z25/4x10 1 Z25/4x10 1 Z31/6x16 1 Z31/6x45 1 4,5 9 14 7,9 10,9 14 14 26,5 4 4 M8
1 Z25/4x10 1 Z25/4x10 1 Z31/8x20 1 Z31/8x55 1 4,5 10 16 13,1 12,1 18 16 35,5 4 4 M10
1 Z25/5x12 1 Z25/5x12 1 Z31/8x30 1 Z31/8x70 1 5,5 15 20 9,1 13,1 20 20 45,5 5 5 M10
d1 Product CAD data
10 Z083/10
12 Z083/12
14 Z083/14
16 Z083/16
20 Z083/20
26 Z083/26
30 Z083/30
42 Z083/42