Z014/d1xh1-02 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z014/d1xh1-02

Thread ring

Z014/d1xh1-02
Z014/d1xh1-02

black-oxide

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 h1 Product CAD data
M12x1 5,5 Z014/12x1x5,5-02
M12x1 7,5 Z014/12x1x7,5-02
M14x1 6,5 Z014/14x1x6,5-02
M14x1 8,5 Z014/14x1x8,5-02
M18x1 9,5 Z014/18x1x9,5-02
M22x1,5 12,5 Z014/22x1,5x12,5-02