Z060/a1xb1 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z060/a1xb1

Locating unit, square

Z060/a1xb1

53 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h2 a2 l3 l2 l1 d2 d1 a1 b1 Product CAD data
4 5,5 14 4 10 28 M4 M5 20 20 Z060/20x20
5 7,5 16 8 13 32 M5 M6 25 25 Z060/25x25
6 9,5 18 12 15 36 M6 M8 32 32 Z060/32x32
6 11,5 22,5 14 17 45 M8 M10 40 40 Z060/40x40