Z060/a1xb1-02 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z060/a1xb1-02

Locating part, female

Z060/a1xb1-02
Z060/a1xb1-02

53 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a1 b1 Product
20 20 Z060/20x20-02
25 25 Z060/25x25-02
32 32 Z060/32x32-02
40 40 Z060/40x40-02