Z0717/l2xb2xl1 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0717/l2xb2xl1

Rectangular guide unit

Z0717/l2xb2xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 Pos2 Pos1 r1 a3 a2 a1 h1 b1 l2 b2 l1 Product CAD data
Z31/6x25 Z17/22/16 Z07/22/16x20 6 15 7 26 20 40 22 16 20 Z0717/22x16x20
Z31/6x25 Z17/22/16 Z07/22/16x40 6 15 7 26 20 40 22 16 40 Z0717/22x16x40
Z31/6x25 Z17/27/20 Z07/27/20x25 6 19 7 31 22 45 27 20 25 Z0717/27x20x25
Z31/6x25 Z17/27/20 Z07/27/20x50 6 19 7 31 22 45 27 20 50 Z0717/27x20x50
Z31/6x30 Z17/36/25 Z07/36/25x32 8 27 9 35 25 50 36 25 32 Z0717/36x25x32
Z31/6x30 Z17/36/25 Z07/36/25x63 8 27 9 35 25 50 36 25 63 Z0717/36x25x63
Z31/8x40 Z17/46/32 Z07/46/32x40 8 35 11 45 32 63 46 32 40 Z0717/46x32x40
Z31/8x40 Z17/46/32 Z07/46/32x80 8 35 11 45 32 63 46 32 80 Z0717/46x32x80
Z31/10x45 Z17/56/40 Z07/56/40x50 10 40 15 60 36 85 56 40 50 Z0717/56x40x50
Z31/10x45 Z17/56/40 Z07/56/40x100 10 40 15 60 36 85 56 40 100 Z0717/56x40x100