text.skipToContent text.skipToNavigation

Z071/b1xl1xl2/Typ

Square guide bar

Selection of the products dimensions

r1 t3 t2 t1 a2 a1 b2 d2 d1 b1 l1 l2 Typ Product number CAD data
6 6,2 13,5 27 13,5 34 47 10,3 6,3 20 22 22 1 Z071/20x22x22/1
6 6,2 13,5 27 13,5 34 47 10,3 6,3 20 22 40 1 Z071/20x22x40/1
8 6,2 14,5 30 15 39 52 10,3 6,3 25 27 40 1 Z071/25x27x40/1
8 6,2 14,5 30 15 39 52 10,3 6,3 25 27 63 1 Z071/25x27x63/1
8 9 19,5 40 20 49 67 15 9 32 36 40 1 Z071/32x36x40/1
8 9 19,5 40 20 49 67 15 9 32 36 80 1 Z071/32x36x80/1
10 11 22,5 50 23 63 88 18 11 40 46 50 1 Z071/40x46x50/1
10 11 22,5 50 23 63 88 18 11 40 46 100 1 Z071/40x46x100/1
10 13 24,5 55 27,5 75 100 20 14 50 56 56 1 Z071/50x56x56/1
10 13 24,5 55 27,5 75 100 20 14 50 56 112 1 Z071/50x56x112/1

The HASCO square guide bar Z 071/... combined with the guide retainer Z 072 /... sets new standards in precision. It guides and centres injection and pressure moulding tools reliably with minimal tolerances. 

The square guide bar and guide retainer are available with and without coatings.

Special  Features

  • Easy maintenance thanks to simple assembly on the parting plane
  • Processing on the parting plane
  • High precision surface guidance
  • Type 2 with DLC coating for optimum slide properties and maximum corrosion resistance. Ideal for use with foodstuff and medicinal products.