Z071/b1xl1xl2/Typ | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z071/b1xl1xl2/Typ

Square guide bar, DLC

Z071/b1xl1xl2/Typ

coated with DLC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 t3 t2 t1 a2 a1 b2 d2 d1 b1 l1 l2 Typ Product CAD data
6 6,2 13,5 27 13,5 34 47 10,3 6,3 20 22 22 2 Z071/20x22x22/2
6 6,2 13,5 27 13,5 34 47 10,3 6,3 20 22 40 2 Z071/20x22x40/2
8 6,2 14,5 30 15 39 52 10,3 6,3 25 27 40 2 Z071/25x27x40/2
8 6,2 14,5 30 15 39 52 10,3 6,3 25 27 63 2 Z071/25x27x63/2
8 9 19,5 40 20 49 67 15 9 32 36 40 2 Z071/32x36x40/2
8 9 19,5 40 20 49 67 15 9 32 36 80 2 Z071/32x36x80/2
10 11 22,5 50 23 63 88 18 11 40 46 50 2 Z071/40x46x50/2
10 11 22,5 50 23 63 88 18 11 40 46 100 2 Z071/40x46x100/2
10 13 24,5 55 27,5 75 100 20 14 50 56 56 2 Z071/50x56x56/2
10 13 24,5 55 27,5 75 100 20 14 50 56 112 2 Z071/50x56x112/2

The HASCO square guide bar Z 071/... combined with the guide retainer Z 072 /... sets new standards in  precision. It guides and centres injection and pressure moulding tools reliably with minimal tolerances. 

The square guide bar and guide retainer are available with and without coatings.

Special  Features

  • Easy maintenance thanks to simple assembly on the parting plane
  • Processing on the parting plane
  • High precision surface guidance
  • Type 2 with DLC coating for optimum slide properties and maximum corrosion resistance. Ideal for use with foodstuff and medicinal products.