Z071/b1xl1xl3/Typ-02 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z071/b1xl1xl3/Typ-02

Guide block

Z071/b1xl1xl3/Typ-02
Z071/b1xl1xl3/Typ-02

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ l3 l1 b1 Product
1 44 22 20 Z071/20x22x44/1-02
1 62 22 20 Z071/20x22x62/1-02
1 67 27 25 Z071/25x27x67/1-02
1 90 27 25 Z071/25x27x90/1-02
1 76 36 32 Z071/32x36x76/1-02
1 116 36 32 Z071/32x36x116/1-02
1 96 46 40 Z071/40x46x96/1-02
1 146 46 40 Z071/40x46x146/1-02
1 112 56 50 Z071/50x56x112/1-02
1 168 56 50 Z071/50x56x168/1-02