Z0732/b1xl2 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0732/b1xl2

Linear needle guide

Z0732/b1xl2

max. 200°C
60 HRC
1.2379 / brass

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 n2 r1 h2 h1 a1 b3 b2 l3 d1 b1 l2 Product CAD data
Z31/6x25 2 4 8 22 29 6,6 45 9,8 M6 12 27 Z0732/12x27
Z31/6x30 2 6 10 25 35 11,6 50 11,8 M6 17 36 Z0732/17x36
Z31/8x35 2 8 12 32 45 19,6 63 12 M8 25 46 Z0732/25x46
Z31/10x40 2 10 12 36 60 29,6 85 15 M10 35 56 Z0732/35x56
Z31/12x45 2 10 15 40 74 39,6 100 19 M12 45 66 Z0732/45x66

The HASCO linear needle guide unit Z073/... sets completely new standards in precision and rolling friction. Thanks to the very tight fitting tolerance of the circulating needles, it reliably guides and centres injection moulding units and die-casting moulds.

As well as sub-assembly Z073/..., the square centering guide Z0731/... and the linear needle guide unit Z0732/... are also available separately.

Special Features

  • High-precision, flat guiding of injection moulding tools
  • System operates virtually free of play through very tight fitting tolerance
  • Circulating needles enable unlimited stroke
  • Large contact surface of the needles
  • Specifically for stripper plates
  • Low wear through rolling friction
  • Max. service temperature 200°C
  • Recommended high-performance lubricating spray Z261/...
  • Fixing material is included