Z073/b1xl2xl1 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z073/b1xl2xl1

Linear needle guide unit

Z073/b1xl2xl1

max. 200°C
60 HRC
1.2379 / brass

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n2 Pos2 n1 Pos1 r1 a3 a2 a1 h2 h1 b2 l3 d1 b1 l2 l1 Product CAD data
1 Z0732/12x27 1 Z0731/12x25 4 29 20 7 22 9 45 9,8 M6 12 27 25 Z073/12x27x25
1 Z0732/12x27 1 Z0731/12x50 4 29 20 7 22 9 45 9,8 M6 12 27 50 Z073/12x27x50
1 Z0732/17x36 1 Z0731/17x32 6 35 26 10 25 9 50 11,8 M6 17 36 32 Z073/17x36x32
1 Z0732/17x36 1 Z0731/17x63 6 35 26 10 25 9 50 11,8 M6 17 36 63 Z073/17x36x63
1 Z0732/25x46 1 Z0731/25x40 8 45 33 13 32 13 63 12 M8 25 46 40 Z073/25x46x40
1 Z0732/25x46 1 Z0731/25x80 8 45 33 13 32 13 63 12 M8 25 46 80 Z073/25x46x80
1 Z0732/35x56 1 Z0731/35x50 10 60 41 16 36 17 85 15 M10 35 56 50 Z073/35x56x50
1 Z0732/35x56 1 Z0731/35x100 10 60 41 16 36 17 85 15 M10 35 56 100 Z073/35x56x100
1 Z0732/45x66 1 Z0731/45x56 10 74 48 18 40 17 100 18 M12 45 66 56 Z073/45x66x56
1 Z0732/45x66 1 Z0731/45x112 10 74 48 18 40 17 100 18 M12 45 66 112 Z073/45x66x112

The HASCO linear needle guide unit Z073/... sets completely new standards in precision and rolling

friction. Thanks to the very tight fitting tolerance of the circulating needles, it reliably guides and centres injection moulding units and die-casting moulds. As well as sub-assembly Z073/..., the square centering guide Z0731/... and the linear needle guide unit Z0732/... are also available separately.

Special Features

  • High-precision, flat guiding of injection moulding tools
  • System operates virtually free of play through very tight fitting tolerance
  • Circulating needles enable unlimited stroke
  • Large contact surface of the needles
  • Specifically for stripper plates
  • Low wear through rolling friction
  • Max. service temperature 200°C
  • Recommended high-performance lubricating spray Z261/...
  • Fixing material is included