Z07/l2xb2xl1 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z07/l2xb2xl1

Square guide bar, self-lubricating

Z07/l2xb2xl1

max. 200°C
580 HV 30
1.7131

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h2 h1 t1 b1 a3 a2 a1 d2 d1 l2 b2 l1 Product CAD data
6 11 20 6,9 40 15 7 26 11 6,6 22 16 20 Z07/22x16x20
6 11 20 6,9 40 15 7 26 11 6,6 22 16 40 Z07/22x16x40
6 13 22 6,9 45 19 7 31 11 6,6 27 20 25 Z07/27x20x25
6 13 22 6,9 45 19 7 31 11 6,6 27 20 50 Z07/27x20x50
8 14 25 6,9 50 27 9 35 11 6,6 36 25 32 Z07/36x25x32
8 14 25 6,9 50 27 9 35 11 6,6 36 25 63 Z07/36x25x63
8 19 32 9 63 35 11 45 15 9 46 32 40 Z07/46x32x40
8 19 32 9 63 35 11 45 15 9 46 32 80 Z07/46x32x80
10 22 36 11 85 40 15 60 18 11 56 40 50 Z07/56x40x50
10 22 36 11 85 40 15 60 18 11 56 40 100 Z07/56x40x100