Z080/a1xb1 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z080/a1xb1

Locating unit, rectangular

Z080/a1xb1

53 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h2 a2 b2 l3 l2 l1 d2 d1 a1 b1 Product CAD data
3 4,5 12 8 3 8 24 M3 M3 16 16
Z080/16x16
4 5,5 14 10 4 10 28 M4 M5 20 20 Z080/20x20
5 7,5 16 12 8 13 32 M5 M6 25 25 Z080/25x25
6 9,5 18 16 12 15 36 M6 M8 32 32 Z080/32x32
6 11,5 22,5 20 14 17 45 M8 M10 40 40 Z080/40x40