Z085/l1xb1/Typ | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z085/l1xb1/Typ

Locating unit, DLC, rectangular

Z085/l1xb1/Typ

1.2379

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h2 h1 t2 t1 a1 l2 d2 d1 l1 b1 Typ Product CAD data
6 9 19,8 10 4,6 20 10 8 M5 30 28 2 Z085/30x28/2
8 16,5 29,8 17,5 6,8 35 20 11 M8 50 33 2 Z085/50x33/2
10 24 39,8 25 9 52 30 15 M10 75 38 2 Z085/75x38/2