Z085/l1xb1/Typ-01 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z085/l1xb1/Typ-01

Locating part, DLC, female

Z085/l1xb1/Typ-01

60 +2 HRC
1.2379
coated with DLC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l1 b1 Typ Product
30 28 2 Z085/30x28/2-01
50 33 2 Z085/50x33/2-01
75 38 2 Z085/75x38/2-01