Z086/b1xb2 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z086/b1xb2

Flat locating unit

Z086/b1xb2

~56 HRC
1.2162
DLC coated

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 r1 s1 t2 a3 a2 a1 l4 l3 l2 l1 b2 b1 Product CAD data
Z31/5x12 4 10 11 7 8,5 26 13,8 7,5 11 16,8 10 40 Z086/40x10
Z31/6x14 5 12 12 8,5 11 30 16,8 8,5 12 21,8 12 46 Z086/46x12
Z31/6x18 6 16 16 11 13,5 34 21,8 8,5 16 26,8 14 50 Z086/50x14
Z31/8x22 8 20 20 13,5 18 40 26,8 10,5 20 35,8 18 60 Z086/60x18
Z31/10x30 10 25 25 18 20 50 35,8 15,5 25 39,8 24 76 Z086/76x24

The HASCO flat locating unit Z086/... ensures the reliable centring of injection and compression moulds through its tight fit. It assumes short and precise guidance functions in the mould parting plane.

The DLC coating ensures low friction with excellent slip properties.

Special Features

  • High precision due to a very tight fit
  • Space-saving lateral mounting
  • Low-maintenance through DLC coating
  • Locked against transverse forces
  • Short guide
  • Easy lateral mounting