Z09/b1xh1xl1/Typ-02 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z09/b1xh1xl1/Typ-02

Locating unit, female

Z09/b1xh1xl1/Typ-02

1.2379

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 h1 l1 Typ Product
16 8 73 1 Z09/16x8x73/1-02
20 12 109 1 Z09/20x12x109/1-02