Z09/b1xh1xl1/Typ | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z09/b1xh1xl1/Typ

Locating unit, DLC, with pre-centering

Z09/b1xh1xl1/Typ

1.2379
coated with DLC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 a1 b5 b4 b3 b2 l4 l3 l2 d2 d1 b1 h1 l1 Typ Product CAD data
4,6 20 9 6 8,97 6 3 4,5 40 4,5 8 16 8 73 2 Z09/16x8x73/2
6,9 30 12 9 11,97 9 5 6,5 60 6,6 11 20 12 109 2 Z09/20x12x109/2

The locating unit with pre-centering Z09/... for high-precision items, guides and centres precisely where it matters: in the cavity.

Ideal for high-precision tools, the Z09/... compensates for tolerances and heat distortions between the mould plate and the mould insert.

Special Features

  • High-precision pre-centring and definitive centring close to the cavity
  • Ideal for floating inserts
  • Thermal expansion is absorbed
  • Type 2 and 4 with DLC coating for optimum slide properties and maximum corrosion resistance
  • Ideal for use with foodstuff and medical products
  • Type 3 and 4 without holes
  • Flexible in use
  • Position of screw joints can be freely selected