Z09/b1xh1xl1/Typ | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z09/b1xh1xl1/Typ

Locating unit, with pre-centering

Z09/b1xh1xl1/Typ

1.2379

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b5 b4 b3 b2 l4 l3 l2 b1 h1 l1 Typ Product CAD data
9 6 8,97 6 3 4,5 40 16 8 73 3 Z09/16x8x73/3
12 9 11,97 9 5 6,5 60 20 12 109 3 Z09/20x12x109/3

The locating unit with pre-centering Z09/... for high-precision items, guides and centres precisely where it matters: in the cavity.

Ideal for high-precision tools, the Z09/... compensates for tolerances and heat distortions between the mould plate and the mould insert.

Special Features

  • High-precision pre-centring and definitive centring close to the cavity
  • Ideal for floating inserts
  • Thermal expansion is absorbed
  • Type 2 and 4 with DLC coating for optimum slide properties and maximum corrosion resistance
  • Ideal for use with foodstuff and medical products
  • Type 3 and 4 without holes
  • Flexible in use
  • Position of screw joints can be freely selected