Z09/b1xh1xl1/Typ-01 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z09/b1xh1xl1/Typ-01

Locating unit, male

Z09/b1xh1xl1/Typ-01

1.2379
coated with DLC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 h1 l1 Typ Product CAD data
16 8 73 4 Z09/16x8x73/4-01
20 12 109 4 Z09/20x12x109/4-01