Z17/l2xb2 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z17/l2xb2

Guide retainer, rectangular

Z17/l2xb2

1.7131
700 +60 HV 30

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h1 t2 t1 a3 a2 a1 b1 d2 d1 l2 b2 Product CAD data
6 20 12 6,9 15 7 26 40 11 6,6 22 16 Z17/22x16
6 22 14 6,9 19 7 31 45 11 6,6 27 20 Z17/27x20
8 25 15 6,9 27 9 35 50 11 6,6 36 25 Z17/36x25
8 32 20 9 35 11 45 63 15 9 46 32 Z17/46x32
10 36 23 11 40 15 60 85 18 11 56 40 Z17/56x40
10 40 25 13 48 18 74 100 20 14 66 50 Z17/66x50