Z18/b1xh1xl1 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z18/b1xh1xl1

Guide block

Z18/b1xh1xl1

60 HRC
1.2162

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 t1 a3 a2 a1 d2 d1 b1 h1 l1 Product CAD data
1 6 5,7 9 8 7 10 5,5 20 18 50 Z18/20x18x50
1 6 5,7 9 8 7 10 5,5 20 18 75 Z18/20x18x75
1 6 5,7 9 8 7 10 5,5 20 18 90 Z18/20x18x90