text.skipToContent text.skipToNavigation

Z18/b1xs1xl1

Guide block

Selection of the products dimensions

Typ r1 t1 a3 a2 a1 d2 d1 b1 s1 l1 Product CAD data
1 6 5,7 9 8 7 10 5,5 20 18 50 Z18/20x18x50
1 6 5,7 9 8 7 10 5,5 20 18 75 Z18/20x18x75
1 6 5,7 9 8 7 10 5,5 20 18 90 Z18/20x18x90

The new HASCO guide jaw Z 190 /... with DLC coating offers optimum slip properties in conjunction with the guide block Z 18 /... .

Z 190 /... can be used to advantage for mould centring and guarantees precise guidance and centring of moulds.

Special Features

  • Optimum slip and dry running properties
  • High process reliability
  • Can also be used as guide elements
  • Simple switch from Z 19 /... to Z 190 /...
  • User-friendly mounting Recess can be made from the parting plane
  • Precise locking through screws on the outside, can be fixed after mounting
  • Big selection of guide lengths