Z190/b1xh1xl1 | square | Centering elements | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z190/b1xh1xl1

Guide jaw, DLC

Z190/b1xh1xl1

58 HRC
1.2161

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 t1 a2 a1 d2 d1 b1 h1 l1 Product CAD data
6 5,7 8 12 10 5,5 18 18 27 Z190/18x18x27
6 6,8 10 16 11 6,6 20 22 36 Z190/20x22x36
8 9 11 24 15 9 25 30 46 Z190/25x30x46
10 11 16 30 18 11 32 32 56 Z190/32x32x56
12 11 16 30 18 11 35 35 56 Z190/35x35x56
15 13 17 40 20 13,5 40 50 76 Z190/40x50x76
15 13 20 50 20 13,5 45 65 86 Z190/45x65x86

The new HASCO guide jaw Z 190 /... with DLC coating offers optimum slip properties in conjunction with the guide block Z 18 /... .

Z 190 /... can be used to advantage for mould centring and guarantees precise guidance and centring of moulds.

Special Features

  • Optimum slip and dry running properties
  • High process reliability
  • Can also be used as guide elements
  • Simple switch from Z 19 /... to Z 190 /...
  • User-friendly mounting
  • Recess can be made from the parting plane
  • Precise locking through screws on the outside, can be fixed after mounting
  • Big selection of guide lengths