Z15W/b1xs1xl1 | Flat guides | Guide elements | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z15W/b1xs1xl1

Slide plate, self-lubricating

Z15W/b1xs1xl1

max. 200 °C
2.0492

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 s1 l1 Product CAD data
16 8 40 Z15W/16x8x40
18 8 50 Z15W/18x8x50
20 10 63 Z15W/20x10x63
25 10 71 Z15W/25x10x71
28 10 80 Z15W/28x10x80
All products in the category - Flat guides
Z15W/b1xs1xl1
Z15W/...
Z16W/b1xs1xl1
Z16W/...
New: Z1860/b1xs1xl1 New: Z1860/b1xs1xl1
Z1860/...
Z186W/b1xh1xl1
Z186W/...