Z16W/b1xs1xl1 | Flat guides | Guide elements | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z16W/b1xs1xl1

Guide rail, self-lubricating

Z16W/b1xs1xl1

max. 200°C
2.0492

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 s1 l1 Product CAD data
32 8 500 Z16W/32x8x500
50 10 500 Z16W/50x10x500
80 12 500 Z16W/80x12x500
All products in the category - Flat guides
Z15W/b1xs1xl1
Z15W/...
Z16W/b1xs1xl1
Z16W/...
New: Z1860/b1xs1xl1 New: Z1860/b1xs1xl1
Z1860/...
Z186W/b1xh1xl1
Z186W/...