Z1860/b1xs1xl1 | Flat guides | Guide elements | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1860/b1xs1xl1

Flat guiding, DLC

Z1860/b1xs1xl1

58 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 a2 a1 t1 d2 d1 b1 s1 l1 Product CAD data
1 4 - 16 3,2 8 4,4 16 6 40
Z1860/16x6x40
1 4 - 26 3,2 8 4,4 18 6 50
Z1860/18x6x50
1 4 - 39 3,2 8 4,4 20 6 63
Z1860/20x6x63
1 8 - 26 3,2 8 4,4 25 6 50
Z1860/25x6x50
1 8 - 39 3,2 8 4,4 25 6 63
Z1860/25x6x63
1 8 - 47 3,2 8 4,4 25 6 71
Z1860/25x6x71
1 8 - 56 3,2 8 4,4 25 6 80
Z1860/25x6x80
1 8 - 66 3,2 8 4,4 25 6 90
Z1860/25x6x90
2 8 - 76 3,2 8 4,4 25 6 100
Z1860/25x6x100
2 8 - 101 3,2 8 4,4 25 6 125
Z1860/25x6x125

With its DLC coating, the new HASCO flat guide Z1860/... is highly suitable for the lubricant-free guidance of slides in injection moulds.

Since the guide is lubricant free, it can be used in cleanrooms without any problems.

Special Features

  • No lubrication grooves that could collect dirt
  • DLC coating for lubricant-free guidance
  • Precision-manufactured to the nearest 0.01 mm
  • Simple to attach with socket head cap screw Z32/...
  • Cleanroom-compatible
  • Particularly fine surface finish

All products in the category - Flat guides
Z15W/b1xs1xl1
Z15W/...
Z16W/b1xs1xl1
Z16W/...
New: Z1860/b1xs1xl1 New: Z1860/b1xs1xl1
Z1860/...
Z186W/b1xh1xl1
Z186W/...