Z186W/b1xh1xl1 | Flat guides | Guide elements | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z186W/b1xh1xl1

Guide strip, self lubricating

Z186W/b1xh1xl1

max. 200°C
2.0492

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 h1 l1 Product CAD data
25 5 50 Z186W/25x5x50
25 5 71 Z186W/25x5x71
25 5 90 Z186W/25x5x90
40 5 50 Z186W/40x5x50
40 5 71 Z186W/40x5x71
40 5 90 Z186W/40x5x90
40 6 80 Z186W/40x6x80
40 6 100 Z186W/40x6x100
40 6 125 Z186W/40x6x125
40 6 160 Z186W/40x6x160
All products in the category - Flat guides
Z15W/b1xs1xl1
Z15W/...
Z16W/b1xs1xl1
Z16W/...
Z186W/b1xh1xl1
Z186W/...
New: Z1860/b1xs1xl1 New: Z1860/b1xs1xl1
Z1860/...