Z1000W/l2xd1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1000W/l2xd1

Guide bush, stepped location head, self-lubricating

Z1000W/l2xd1

max. 200°C
2.0975

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l4 l3 l1 d4 d3 l2 d1 Product CAD data
3 - 5 17 16 14 12 9 Z1000W/12x9
3 - 5 22 16 14 17 9 Z1000W/17x9
3 20 5 27 16 14 22 9 Z1000W/22x9
3 20 5 32 16 14 27 9 Z1000W/27x9
3 20 5 41 16 14 36 9 Z1000W/36x9
3 20 5 51 16 14 46 9 Z1000W/46x9
3 20 5 61 16 14 56 9 Z1000W/56x9
3 20 5 71 16 14 66 9 Z1000W/66x9