Z10/l2xd1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z10/l2xd1

Locating guide bush, shouldered

Z10/l2xd1

690 + 70 HV30
~ 1.0401
~ DIN 16716-C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ k1 l4 l3 l1 d4 d3 l2 d1 Product CAD data
1 3 - 3 12 16 14 9 9 Z10/9x9
1 3 - 3 12 16 14 9 10 Z10/9x10
1 3 - 3 15 16 14 12 9 Z10/12x9
1 3 - 3 15 16 14 12 10 Z10/12x10
1 3 - 3 20 16 14 17 9 Z10/17x9
1 3 - 3 20 16 14 17 10 Z10/17x10
1 3 - 3 25 16 14 22 9 Z10/22x9
1 3 - 3 25 16 14 22 10 Z10/22x10
1 3 - 3 30 16 14 27 9 Z10/27x9
1 3 - 3 30 16 14 27 10 Z10/27x10