Z1100W/l1xd1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1100W/l1xd1

Guide bush, flush location head, self-lubricating

Z1100W/l1xd1

max. 200°C
2.0975

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos1 k1 a1 l2 d4 d3 l1 d1 Product CAD data
Z67/14x1 3 6,6 12 16 14 12 9 Z1100W/12x9
Z67/14x1 3 11,6 17 16 14 17 9 Z1100W/17x9
Z67/14x1 3 16,6 22 16 14 22 9 Z1100W/22x9
Z67/14x1 3 21,6 20 16 14 27 9 Z1100W/27x9
Z67/14x1 3 30,6 20 16 14 36 9 Z1100W/36x9
Z67/14x1 3 40,6 20 16 14 46 9 Z1100W/46x9
Z67/14x1 3 50,6 20 16 14 56 9 Z1100W/56x9