Z1101/l1xd1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1101/l1xd1

Guide bush, headed

Z1101/l1xd1

690 + 70 HV30
~ 1.0401
~ DIN 16716-E

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l3 l2 d4 d3 d2 l1 d1 Product CAD data
6 1,3 37,3 25 20 19 46 15 Z1101/46x15
6 1,3 37,3 31 26 24,9 46 20 Z1101/46x20
6 1,3 47,3 25 20 19 56 15 Z1101/56x15
6 1,6 46,6 35 30 28,6 56 22 Z1101/56x22
6 1,3 57,3 31 26 24,9 66 20 Z1101/66x20
6 1,6 56,6 35 30 28,6 66 24 Z1101/66x24
6 1,6 66,6 35 30 28,6 76 22 Z1101/76x22
6 1,6 76,6 35 30 28,6 86 24 Z1101/86x24