Z1105/d1xl1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1105/d1xl1

Guide bush, slide way

Z1105/d1xl1

Sintered metal
ISO 9448-2/DIN 9831-1
C00

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d2 Tol.d2 d1 l1 Product CAD data
22 -0,004 11 23 Z1105/11x23
22 -0,004 11 30 Z1105/11x30
22 -0,004 11 37 Z1105/11x37