Z11/l1xd1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z11/l1xd1

Guide bush, headed

Z11/l1xd1

690 +70 HV 30
1.0401
~ DIN 16716-E

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos1 Typ k1 a1 l2 d4 d3 l1 d1 Product CAD data
- 1 3 - 9 16 14 9 9 Z11/9x9
- 1 3 - 9 16 14 9 10 Z11/9x10
Z67/14x1 1 3 5,5 12 16 14 12 9 Z11/12x9
Z67/14x1 1 3 5,5 12 16 14 12 10 Z11/12x10
Z67/14x1 1 3 10,5 17 16 14 17 9 Z11/17x9
Z67/14x1 1 3 10,5 17 16 14 17 10 Z11/17x10
Z67/14x1 1 3 15,5 22 16 14 22 9 Z11/22x9
Z67/14x1 1 3 15,5 22 16 14 22 10 Z11/22x10
Z67/14x1 1 3 20,5 27 16 14 27 9 Z11/27x9
Z67/14x1 1 3 20,5 27 16 14 27 10 Z11/27x10