Z1300/d1xl2xl3 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1300/d1xl2xl3

Guide bush, for ejector assembly

Z1300/d1xl2xl3

200°C
2.0975

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 a1 b1 d4 d3 d1 l2 l3 Product CAD data
6 1 2 16 14 10 10 5 Z1300/10x10x5
6 1 2 16 14 10 10 10 Z1300/10x10x10
6 2 2 16 14 10 12 9 Z1300/10x12x9
6 2 2 16 14 10 17 9 Z1300/10x17x9

With its special design and excellent glide characteristics, the HASCO guide bush Z1300/..., in high-strength aluminium bronze, enables the precise guidance of ejector assemblies.

Special Features

  • Withstands high loads with good wear resistance
  • Excellent high-temperature strength
  • Maximum service temperature 200°C
  • Very good corrosion resistance
  • Lubrication with Z261/... recommended
  • Compatible with Z58/... support pillars with guiding diameter
  • Coordinated with ejector assemblies