Z13W/l2xd1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z13W/l2xd1

Guide bush, for ejector assembly, self-lubricating

Z13W/l2xd1

max. 200 °C
2.0975

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l3 l1 d4 d3 l2 d1 Product CAD data
6 9 21 16 14 12 10 Z13W/12x10
6 9 26 16 14 17 10 Z13W/17x10