Z14W/d1xl2xl3 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z14W/d1xl2xl3

Guide bush, self-lubricating

Z14W/d1xl2xl3

max. 200°C
2.0975

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l1 d4 d3 d1 l2 l3 Product CAD data
6 26 35 30 24 17 9 Z14W/24x17x9
6 29 35 30 24 17 12 Z14W/24x17x12
6 26 49 44 36 17 9 Z14W/36x17x9
6 39 49 44 36 22 17 Z14W/36x22x17
6 39 63 58 48 22 17 Z14W/48x22x17
6 49 63 58 48 27 22 Z14W/48x27x22