Z14/d1xl2xl3 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z14/d1xl2xl3

Guide bush, self-lubricating

Z14/d1xl2xl3

-40°C - +250°C
outside 390 HV / inside 60HB
Steel / sintered metal

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l1 d4 d3 d1 l2 l3 Product CAD data
6 21 16 14 10 12 9 Z14/10x12x9
6 26 16 14 10 17 9 Z14/10x17x9
6 26 23 18 12 17 9 Z14/12x17x9
6 26 25 20 14 17 9 Z14/14x17x9
6 39 25 20 14 22 17 Z14/14x22x17
6 26 25 20 15 17 9 Z14/15x17x9
6 29 31 26 18 17 12 Z14/18x17x12
6 39 31 26 18 22 17 Z14/18x22x17
6 44 31 26 18 27 17 Z14/18x27x17
6 39 31 26 20 22 17 Z14/20x22x17

The HASCO guide bush Z14/... has a sliding layer in sintered metal with a fine-pored solid lubricant and embedded oil.

Its self-lubricating properties make the Z14/... particularly suitable for low-maintenance applications.

The guide bushes are specially aligned to the HASCO ejector packages.

Special Features

  • Sliding layer with a high wear resistance
  • Integral solid lubricant reservoirs
  • Aligned to the HASCO ejector packages
  • Integral solution for dynamic dry operation
  • Embedded oil
  • Steel body
  • Minimal outlay on maintenance
  • Available ex stock
  • Easily exchanged for the Z13W/...