Z20/d3xl1 | Guide bush | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z20/d3xl1

Centring sleeve

Z20/d3xl1

690 HV 30
~ 1.0401
~ DIN 16759

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l3 l2 d2 d1 Tol.d3 d3 l1 Product CAD data
2,5 8,849 M8 11 g6 14 20 Z20/14x20
2,5 8,849 M8 11 g6 14 30 Z20/14x30
2,5 8,849 M8 11 g6 14 40 Z20/14x40
2,5 8,849 M8 11 g6 14 50 Z20/14x50
2,5 8,849 M8 11 g6 14 60 Z20/14x60
2,5 8,849 M8 11 g6 14 70 Z20/14x70
2,5 8,849 M8 11 g6 14 80 Z20/14x80
2,5 8,849 M8 11 g6 14 100 Z20/14x100