Z0100/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0100/d1xl1

Guide pillar, for ball bearing

Z0100/d1xl1

720 HV30
~ 1.0401
~ DIN ISO 8404-A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l2 d2 d1 l1 Product CAD data
3 4 12 9 60 Z0100/9x60
3 4 12 9 80 Z0100/9x80
3 4 12 9 100 Z0100/9x100
3 4 12 9 120 Z0100/9x120