Z0101/d1xd2 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0101/d1xd2

Clamping disc

Z0101/d1xd2

1.2516

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 sw2 h2 h1 d1 d2 Product CAD data
Z35/6x20 3 10 9,8 10 M6 Z0101/10x6
Z35/6x20 3 10 9,8 12 M6 Z0101/12x6
Z35/6x25 3 11 13,8 14 M6 Z0101/14x6
Z35/8x25 4 11 13,8 15 M8 Z0101/15x8
Z35/8x25 4 11 13,8 16 M8 Z0101/16x8
Z35/10x30 5 15 15,3 18 M10 Z0101/18x10
Z35/10x30 5 14 16,3 20 M10 Z0101/20x10
Z35/10x30 5 14 16,3 22 M10 Z0101/22x10
Z35/12x40 6 19 21,3 24 M12 Z0101/24x12
Z35/16x40 8 18 21,8 30 M16 Z0101/30x16

The new HASCO clamping disc Z 0101/.... is used to reliably fix angle pin Z 010 /... in place by clamping in the cavity plate.

A screw hole through the entire cavity plate and deep screw bores is no longer required.

Clamping disc Z 0101/... is also available mounted on the associated angle pin Z 010 /... as a complete package Z 0102 /... .

Special Features

  • Easy installation and removal, from the parting line
  • No screw connection required any more
  • Outlay on unnecessarily long screw holes through cavity plates is avoided
  • Simple replacement without need to dismantle the mould
  • Secure fastening through eccentric clamping
  • Available in conjunction with the Z 010 /... angle pin
  • Matching set screw Z 35 /... included in the delivery