text.skipToContent text.skipToNavigation

Z0102/d1xl1

Guide pillar, Angle pin, with clamping disc

Selection of the products dimensions

sw2 sw1 h1 l4 l2 d2 d1 l1 Product number CAD data
3 5 10 4 69,8 M6 10 60 Z0102/10x60
3 5 10 4 89,8 M6 10 80 Z0102/10x80
3 5 10 4 109,8 M6 10 100 Z0102/10x100

The new HASCO clamping disc Z 0101/.... is used to reliably fix angle pin Z 010 /... in place by clamping in the cavity plate.

A screw hole through the entire cavity plate and deep screw bores is no longer required.

Clamping disc Z 0101/... is also available mounted on the associated angle pin Z 010 /... as a complete package Z 0102 /....

Special Features

  • Easy installation and removal, from the parting line
  • No screw connection required any more
  • Outlay on unnecessarily long screw holes through cavity plates is avoided
  • Simple replacement without need to dismantle the mould
  • Secure fastening through eccentric clamping
  • Available in conjunction with the Z 010 /... angle pin
  • Matching set screw Z 35 /... included in the delivery