Z011/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z011/d1xl1

Guide Pillar, with snug fit

Z011/d1xl1

720 HV30
~ 1.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l3 l2 d4 d1 l1 Product CAD data
3 4 17 12 10 40 Z011/10x40
3 4 17 12 10 60 Z011/10x60
3 4 22 12 10 80 Z011/10x80
3 4 27 12 10 100 Z011/10x100